9169-000 Series | Wire-to-Board Card Edge Connector


Features & Benefits
  • Sizes: 2 to 10 positions
  • Electrical:
    Voltage: 100VAC (RMS) or DC Equivalent
    Current:
    3A = 2-6 Positions
    2A = 7-10 Positions
  • Insulator: PA66, UL94V-0
  • Contact: Copper alloy, gold plated with optional tin
  • Durability: 10 cycles
  • Environmental: Operating Temperature: -40°C to +130°C
Typical Applications
    Provides a connector solution for mating PCB with wires in applications:
  • Automotive & Transportation Lighting
  • Solid State Lighting
  • Industrial
  • Consumer/White Goods

KYOCERA AVX is expanding its card edge product offering with the 9169-000 series in a one-piece wire-to-board solution which utilizes two proven solderless contact technologies. KYOCERA AVX’s 9169-000 series features Insulation Displacement (IDC) Contacts to terminate the wires to the connector and Beryllium Copper Compression Contacts for mating the connector to the board, resulting in a very reliable wire to board termination. Mechanical retention to the PCB is reinforced by latches on both sides of the connector. Available from 2p to 10p with a wire gauge range of 22-28 AWG, solid or stranded wires on a 2.5mm pitch. There are 8 housing color options and 2 plating options (tin or gold) on contact area.

This connector is packed with several key features that provide significant functionality in a broad range of applications. The proven contact system has enhanced reliability, signal integrity with up to 3A/contact current rating. The connector is designed for mating PCB board with 1.6mm thickness and gold plated pads (tin plating option available) and with locating ribs for polarization/mechanical keying. This product is UL approved.

Part Number Information
Part Number Information

Wire-to-Board Card Edge Connector
» Click to View

Literature
Literature – Click to Download